(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PLA150-DX-DB |
PLA200M1-DX-DB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Handle Height (mm) |
Table External Shape (mm) |
Table height (mm) |
Mass (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35,385.00 ฿ 27,179.22 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | For Maximum Loaded Weight 150 kg | 890 | 730(L)×490(W) | 170 | 10000 | 1 unit | ||
฿ 35,385.00 ฿ 27,179.22 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | For Maximum Loaded Weight 200 kg | 860 | 825(L)×500(W) | 180 | 12000 | 1 unit |
Transport cart with a stopper that engages when the handle is released, so the user never forgets to engage the brake.
[Features]
· The wheels are locked automatically when the handle is released.
· Safe-running design enables speed to be adjusted during operation.
· Folding handle enables cart to be stowed compactly.
[Applications]
· Enables loads to be transported safely on station concourses, platforms, etc.
· Speed can be adjusted while transporting loads on slopes.
Part Number |
---|
PLA150-DX-DB |
PLA200M1-DX-DB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Handle Height (mm) |
Table External Shape (mm) |
Table height (mm) |
Mass (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35,385.00 ฿ 27,179.22 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | For Maximum Loaded Weight 150 kg | 890 | 730(L)×490(W) | 170 | 10000 | 1 unit | ||
฿ 35,385.00 ฿ 27,179.22 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 35 Day(s) | For Maximum Loaded Weight 200 kg | 860 | 825(L)×500(W) | 180 | 12000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?