Multi-Functional Vest Shimmering Short Length

Brand :
MIZUKEI

Caution

    Product Description

    Short length is comfortable even when using a safety belt. Fitted with LEDs on the front, rear and across the waist sections to improve visibility.
    [Features]
    · 20 LEDs (8 more than the conventional product) for improved visibility.
    · Fitted with a pocket on the left front.
    · LEDs across the waist section provide excellent visibility, even when seen from the side.
    · 60 mm wide reflective strips. Reflective material usable in cold weather regions with a temperature of -10°C.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat