Designable Surface-Protecting Film for Metal Plate SPV-C Series C-100

Caution
Product Description
The SPV-C series surface protection material, which was developed for color steel plates. Demonstrates great effectiveness and suitability for the surface protection of color steel plates during transport/processing.
[Features]
· There is little change in the adhesive force after being pasted to the color steel plate, and peeling off is easy
· As it is transparent, you can check the surface conditions of the adherend with protective material adhered.
· As there are various products available with different adhesive grades, usage can be determined according to the surface roughness and processing level
[Applications]
· Surface protection of color steel plate for transport/processing