(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electric Kettle Cleaner

Electric Kettle Cleaner

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 247252

  • Product Model
    Cleaner
  • Use
    For the Home
  • Longitudinal x Side x Height(mm)
    80×130×40
  • JAN Code
    4987072082935
  • Weight(g)
    71
  • Amount Of Content
    3 Packs
Part Number
247252
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 263.42

CLEANERS 1 Piece(s) Quote 3 Packs

Basic Specifications

  • Product Model
    Cleaner
  • Use
    For the Home
  • Longitudinal x Side x Height(mm)
    80×130×40
  • JAN Code
    4987072082935
  • Weight(g)
    71
  • Amount Of Content
    3 Packs

Product Description

[Features]
· Dedicated cleaner for electric kettles.
· The citric acid removes white deposits and water scale stains from electric kettles.
· Soluble powder type.
· 100% citric acid.

Specifications of 247252

  • Product Model
    Cleaner
  • Use
    For the Home
  • Longitudinal x Side x Height(mm)
    80×130×40
  • JAN Code
    4987072082935
  • Weight(g)
    71
  • Amount Of Content
    3 Packs
Part Number
247252
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 263.42

CLEANERS 1 Piece(s) Quote 3 Packs

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1