(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cleaning Agent Kantan Senjomaru Small Drop Type

Cleaning Agent Kantan Senjomaru Small Drop Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 228821

  • Product Model
    Cleaner
  • Use
    For the Home
  • Longitudinal x Side x Height(mm)
    100×220×9
  • JAN Code
    4987072063729
  • Weight(g)
    43
  • Amount Of Content
    48 Tablets
Part Number
228821
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 299.47

CLEANERS 4 Piece(s) 11 Day(s) 48 Tablets

Basic Specifications

  • Product Model
    Cleaner
  • Use
    For the Home
  • Longitudinal x Side x Height(mm)
    100×220×9
  • JAN Code
    4987072063729
  • Weight(g)
    43
  • Amount Of Content
    48 Tablets

Product Description

[Features]
· Tablet-type foaming pipe cleaner, in a small size that can be dropped into narrow drain holes.
· Deodorizes by exterminating bacteria that cause odors.
· Dissolves sludge that causes clogging.

Specifications of 228821

  • Product Model
    Cleaner
  • Use
    For the Home
  • Longitudinal x Side x Height(mm)
    100×220×9
  • JAN Code
    4987072063729
  • Weight(g)
    43
  • Amount Of Content
    48 Tablets
Part Number
228821
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 299.47

CLEANERS 4 Piece(s) 11 Day(s) 48 Tablets

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1