(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sample Kit A4

Sample Kit A4

You can add up to 6 items to the comparison list.

Loading...

Specifications of SAMPLE-KITA4

  • Product Type
    Other
  • Material
    Paper / PP / PVC / Aluminum
  • Thickness(mm)
    22
  • Vertical(mm)
    220
  • Horizontal(mm)
    305
  • Quantity(1 set)
    1
  • Order Code
    762-7840
  • Mass(g)
    200
Part Number
SAMPLE-KITA4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 340.48

FEATHER 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Other
  • Material
    Paper / PP / PVC / Aluminum
  • Thickness(mm)
    22
  • Vertical(mm)
    220
  • Horizontal(mm)
    305
  • Quantity(1 set)
    1
  • Order Code
    762-7840
  • Mass(g)
    200

Specifications of SAMPLE-KITA4

  • Product Type
    Other
  • Material
    Paper / PP / PVC / Aluminum
  • Thickness(mm)
    22
  • Vertical(mm)
    220
  • Horizontal(mm)
    305
  • Quantity(1 set)
    1
  • Order Code
    762-7840
  • Mass(g)
    200
Part Number
SAMPLE-KITA4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 340.48

FEATHER 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1