(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iron Screw Roller for Bubble Release, Diameter 12ø

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1624610004

  • Product Model
    Roller
  • Roller Raw Material
    [Straight Hair] Iron, Wood
  • Depth(mm)
    24
  • Width(mm)
    124
  • Height(mm)
    272
  • Size/Internal Volume
    4-Inch models
  • JAN Code
    4560146125877
  • Mass(g)
    149
  • Amount Of Content
    1 Set
Part Number
1624610004
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 496.37

ROLLERS 1 Piece(s) 10 Day(s) 1 Set

Basic Specifications

  • Product Model
    Roller
  • Roller Raw Material
    Iron, Wood
  • Depth(mm)
    24
  • Width(mm)
    124
  • Height(mm)
    272
  • Size/Internal Volume
    4-Inch models
  • JAN Code
    4560146125877
  • Mass(g)
    149
  • Amount Of Content
    1 Set

Product Description

[Features]
· Degassing roller that absorbs resin into the glass fiber, so it adheres evenly and no air bubbles remain.

Specifications of 1624610004

  • Product Model
    Roller
  • Roller Raw Material
    [Straight Hair] Iron, Wood
  • Depth(mm)
    24
  • Width(mm)
    124
  • Height(mm)
    272
  • Size/Internal Volume
    4-Inch models
  • JAN Code
    4560146125877
  • Mass(g)
    149
  • Amount Of Content
    1 Set
Part Number
1624610004
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 496.37

ROLLERS 1 Piece(s) 10 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1