(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Roller for Sand Aggregate Paint, Replacement Roller, Fine 6S-KGS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1607600006

  • Product Model
    Roller
  • Roller Raw Material
    [Curly Hair] Foam Urethane
  • Depth(mm)
    38
  • Width(mm)
    175
  • Height(mm)
    38
  • Size/Internal Volume
    6-Inch models
  • JAN Code
    4905533133415
  • Mass(g)
    25
  • Amount Of Content
    1 pc.
Part Number
1607600006
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 286.68

ROLLERS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Roller
  • Roller Raw Material
    Foam Urethane
  • Depth(mm)
    38
  • Width(mm)
    175
  • Height(mm)
    38
  • Size/Internal Volume
    6-Inch models
  • JAN Code
    4905533133415
  • Mass(g)
    25
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Ideal for applying paint containing sand aggregate or flexible tile material.

Specifications of 1607600006

  • Product Model
    Roller
  • Roller Raw Material
    [Curly Hair] Foam Urethane
  • Depth(mm)
    38
  • Width(mm)
    175
  • Height(mm)
    38
  • Size/Internal Volume
    6-Inch models
  • JAN Code
    4905533133415
  • Mass(g)
    25
  • Amount Of Content
    1 pc.
Part Number
1607600006
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 286.68

ROLLERS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1