(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Paint Replaceable Roller

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1602230000

  • Product Model
    Other
  • Depth(mm)
    42
  • Width(mm)
    148
  • Height(mm)
    42
  • Material
    Polyester
  • Size/Internal Volume
    Spare
  • JAN Code
    4560146169079
  • Mass(g)
    32
  • Amount Of Content
    1 Pack
Part Number
1602230000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 598.19

ROLLERS 1 Piece(s) 7 Day(s) 1 Pack

Basic Specifications

  • Product Model
    Other
  • Depth(mm)
    42
  • Width(mm)
    148
  • Height(mm)
    42
  • Material
    Polyester
  • Size/Internal Volume
    Spare
  • JAN Code
    4560146169079
  • Mass(g)
    32
  • Amount Of Content
    1 Pack

Product Description

[Features]
· Roller that is convenient for painting pipes, lets you paint even the undersides of pipes.

Specifications of 1602230000

  • Product Model
    Other
  • Depth(mm)
    42
  • Width(mm)
    148
  • Height(mm)
    42
  • Material
    Polyester
  • Size/Internal Volume
    Spare
  • JAN Code
    4560146169079
  • Mass(g)
    32
  • Amount Of Content
    1 Pack
Part Number
1602230000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 598.19

ROLLERS 1 Piece(s) 7 Day(s) 1 Pack

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1