(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Replacement Tube for Road Line P6B

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1619100000

  • Product Model
    Other
  • Others
    Option
  • Depth(mm)
    82
  • Width(mm)
    153
  • Height(mm)
    82
  • Material Details
    Wool
  • JAN Code
    4905533139158
  • Mass(g)
    91
  • Amount Of Content
    1 pc.
Part Number
1619100000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 406.47

ROLLERS 1 Piece(s) 7 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Other
  • Others
    Option
  • Depth(mm)
    82
  • Width(mm)
    153
  • Height(mm)
    82
  • Material Details
    Wool
  • JAN Code
    4905533139158
  • Mass(g)
    91
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The roller diameter is large, and the smooth rotation gives it superior workability.

Specifications of 1619100000

  • Product Model
    Other
  • Others
    Option
  • Depth(mm)
    82
  • Width(mm)
    153
  • Height(mm)
    82
  • Material Details
    Wool
  • JAN Code
    4905533139158
  • Mass(g)
    91
  • Amount Of Content
    1 pc.
Part Number
1619100000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 406.47

ROLLERS 1 Piece(s) 7 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1