(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Malt Roller Replacement Roll 3M

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1615100003

  • Product Model
    Other
  • Roller Raw Material
    Urethane Rubber
  • Others
    Option
  • Depth(mm)
    40
  • Width(mm)
    76
  • Height(mm)
    40
  • Material Details
    Foam Urethane
  • JAN Code
    4905533139196
  • Mass(g)
    5
  • Amount Of Content
    1 pc.
Part Number
1615100003
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 9,377.00

ROLLERS 1 Pack(s)

50 Pieces Per Package

22 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Other
  • Roller Raw Material
    Urethane Rubber
  • Others
    Option
  • Depth(mm)
    40
  • Width(mm)
    76
  • Height(mm)
    40
  • Material Details
    Foam Urethane
  • JAN Code
    4905533139196
  • Mass(g)
    5
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Mini roller suitable for painting small items, and for hobby painting.
· Can also be used to apply water-based paint and water-based adhesives.

Specifications of 1615100003

  • Product Model
    Other
  • Roller Raw Material
    Urethane Rubber
  • Others
    Option
  • Depth(mm)
    40
  • Width(mm)
    76
  • Height(mm)
    40
  • Material Details
    Foam Urethane
  • JAN Code
    4905533139196
  • Mass(g)
    5
  • Amount Of Content
    1 pc.
Part Number
1615100003
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 9,377.00

ROLLERS 1 Pack(s)

50 Pieces Per Package

22 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1