(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SP Wet Molto Roller Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1581630000

  • Product Model
    Roller
  • Roller Raw Material
    Urethane Rubber
  • Depth(mm)
    40
  • Width(mm)
    96
  • Height(mm)
    317
  • Material Details
    Roller: Foam Urethane/PP Handle: Steel/PP
  • JAN Code
    4905533139974
  • Mass(g)
    73
  • Amount Of Content
    1 Set
Part Number
1581630000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 135.80

ROLLERS 1 Piece(s) Quote 1 Set

Basic Specifications

  • Product Model
    Roller
  • Roller Raw Material
    Urethane Rubber
  • Depth(mm)
    40
  • Width(mm)
    96
  • Height(mm)
    317
  • Material Details
    Roller: Foam Urethane/PP Handle: Steel/PP
  • JAN Code
    4905533139974
  • Mass(g)
    73
  • Amount Of Content
    1 Set

Product Description

[Features]
· Mini roller that is especially for water-based paints.
· Can also be used for applying water-based adhesives and woodworking adhesives.

Specifications of 1581630000

  • Product Model
    Roller
  • Roller Raw Material
    Urethane Rubber
  • Depth(mm)
    40
  • Width(mm)
    96
  • Height(mm)
    317
  • Material Details
    Roller: Foam Urethane/PP Handle: Steel/PP
  • JAN Code
    4905533139974
  • Mass(g)
    73
  • Amount Of Content
    1 Set
Part Number
1581630000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 135.80

ROLLERS 1 Piece(s) Quote 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1