(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brush, Paintbrush Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1391020000

  • Product Model
    Brush
  • Raw Material (Hair)
    Horse Hair
  • Product Package Size / Width(mm)
    39
  • Product Package Size / Depth(mm)
    9
  • Product Package Size / Height(mm)
    277
  • Details Of Bristles Material
    Horse Hair
  • JAN Code
    4905533120194
  • Handle Portion Material
    Bamboo
  • Weight(g)
    18
  • Quantity
    1 Set (3 pcs)
Part Number
1391020000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 177.84

BRUSHES 1 Piece(s) 6 Day(s) 1 Set (3 pcs)

Basic Specifications

  • Product Model
    Brush
  • Raw Material (Hair)
    Horse Hair
  • Product Package Size / Width(mm)
    39
  • Product Package Size / Depth(mm)
    9
  • Product Package Size / Height(mm)
    277
  • Details Of Bristles Material
    Horse Hair
  • JAN Code
    4905533120194
  • Handle Portion Material
    Bamboo
  • Weight(g)
    18
  • Quantity
    1 Set (3 pcs)

Product Description

[Features]
· Set of brushes in 3 sizes that are convenient to use for different purposes.
· Ideal for painting curved lines and curved surfaces.
· Adjust the thickness of the line by applying pressure to draw thinner or thicker lines.

Specifications of 1391020000

  • Product Model
    Brush
  • Raw Material (Hair)
    Horse Hair
  • Product Package Size / Width(mm)
    39
  • Product Package Size / Depth(mm)
    9
  • Product Package Size / Height(mm)
    277
  • Details Of Bristles Material
    Horse Hair
  • JAN Code
    4905533120194
  • Handle Portion Material
    Bamboo
  • Weight(g)
    18
  • Quantity
    1 Set (3 pcs)
Part Number
1391020000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 177.84

BRUSHES 1 Piece(s) 6 Day(s) 1 Set (3 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1