(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Drawing Brush

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 87.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1390040004
1390040006
1390040008
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Product Package Size / Width
(mm)
Product Package Size / Depth
(mm)
Product Package Size / Height
(mm)
JAN Code Weight
(g)
Quantity

฿ 95.42

BRUSHES 1 Piece(s) 6 Day(s) 4 20 4 220 4905533120125 59 1 pc.

฿ 87.05

BRUSHES 1 Piece(s) 6 Day(s) 6 30 7 248 4905533120132 5 1 pc.

฿ 99.76

BRUSHES 1 Piece(s) 6 Day(s) 8 28 10 248 4905533120149 9 1 pc.

Basic Specifications

  • Product Model
    Brush
  • Raw Material (Hair)
    Horse Hair
  • Details Of Bristles Material
    Horse Hair
  • Handle Portion Material
    Wood, Aluminum
  • Quantity
    1 pc.

Product Description

[Features]
· Lets you paint smoothly, with clean edges.
· Ideal for painting surfaces.

Part Number
1390040004
1390040006
1390040008
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Product Package Size / Width
(mm)
Product Package Size / Depth
(mm)
Product Package Size / Height
(mm)
JAN Code Weight
(g)
Quantity

฿ 95.42

BRUSHES 1 Piece(s) 6 Day(s) 4 20 4 220 4905533120125 59 1 pc.

฿ 87.05

BRUSHES 1 Piece(s) 6 Day(s) 6 30 7 248 4905533120132 5 1 pc.

฿ 99.76

BRUSHES 1 Piece(s) 6 Day(s) 8 28 10 248 4905533120149 9 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1