(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circular Brush

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 82.38 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1390030004
1390030006
1390030008
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Product Package Size / Width
(mm)
Product Package Size / Depth
(mm)
Product Package Size / Height
(mm)
JAN Code Weight
(g)
Quantity

฿ 82.38

BRUSHES 1 Piece(s) 6 Day(s) 4 25 2 230 4905533120156 9 1 pc.

฿ 87.05

BRUSHES 1 Piece(s) 6 Day(s) 6 30 8 250 4905533120163 5 1 pc.

฿ 93.10

BRUSHES 1 Piece(s) 3 Day(s) 8 30 8 250 4905533120170 5 1 pc.

Basic Specifications

  • Product Model
    Brush
  • Raw Material (Hair)
    Horse Hair
  • Details Of Bristles Material
    Horse Hair
  • Handle Portion Material
    Wood, Aluminum
  • Quantity
    1 pc.

Product Description

[Features]
· Ideal for painting curved lines and curved surfaces.
· Adjust the thickness of the line by applying pressure to draw thinner or thicker lines.

Part Number
1390030004
1390030006
1390030008
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Product Package Size / Width
(mm)
Product Package Size / Depth
(mm)
Product Package Size / Height
(mm)
JAN Code Weight
(g)
Quantity

฿ 82.38

BRUSHES 1 Piece(s) 6 Day(s) 4 25 2 230 4905533120156 9 1 pc.

฿ 87.05

BRUSHES 1 Piece(s) 6 Day(s) 6 30 8 250 4905533120163 5 1 pc.

฿ 93.10

BRUSHES 1 Piece(s) 3 Day(s) 8 30 8 250 4905533120170 5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1