(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Petite Roller "TSUBASA" 2 Packs 2S-TSB

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1601430002

  • Product Model
    Roller
  • Roller Raw Material
    [Curly Hair] Polyester
  • Depth(mm)
    30
  • Width(mm)
    90
  • Height(mm)
    115
  • Size/Internal Volume
    2 inches
  • JAN Code
    4560146136217
  • Mass(g)
    25
  • Amount Of Content
    1 Pack
Part Number
1601430002
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 374.47

ROLLERS 1 Piece(s) 7 Day(s) 1 Pack

Basic Specifications

  • Product Model
    Roller
  • Roller Raw Material
    Polyester
  • Depth(mm)
    30
  • Width(mm)
    90
  • Height(mm)
    115
  • Size/Internal Volume
    2 inches
  • JAN Code
    4560146136217
  • Mass(g)
    25
  • Amount Of Content
    1 Pack

Product Description

[Features]
· Small roller that is handy in tight places, and ideal for internal corners and touch-ups.

Specifications of 1601430002

  • Product Model
    Roller
  • Roller Raw Material
    [Curly Hair] Polyester
  • Depth(mm)
    30
  • Width(mm)
    90
  • Height(mm)
    115
  • Size/Internal Volume
    2 inches
  • JAN Code
    4560146136217
  • Mass(g)
    25
  • Amount Of Content
    1 Pack
Part Number
1601430002
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 374.47

ROLLERS 1 Piece(s) 7 Day(s) 1 Pack

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1