(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quality Brush for Writing Letters

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 76.16 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1390020001
1390020003
1390020005
1390020006
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Product Package Size / Width
(mm)
Product Package Size / Depth
(mm)
Product Package Size / Height
(mm)
JAN Code Weight
(g)
Quantity

฿ 76.16

BRUSHES 1 Piece(s) 6 Day(s) 1 30 6 290 4905533120040 5 1 pc.

฿ 96.72

BRUSHES 1 Piece(s) 6 Day(s) 3 32 11 289 4905533120057 5 1 pc.

฿ 127.09

BRUSHES 1 Piece(s) 6 Day(s) 5 29 9 259 4905533120064 9 1 pc.

฿ 144.80

BRUSHES 1 Piece(s) 6 Day(s) 6 29 13 288 4905533120071 14 1 pc.

Basic Specifications

  • Product Model
    Brush
  • Raw Material (Hair)
    Horse Hair
  • Details Of Bristles Material
    Horse Hair
  • Handle Portion Material
    Bamboo
  • Quantity
    1 pc.

Product Description

[Features]·Horsehair is used for the bristle tip, making the brush cohesive and easy to use. ·For writing letters, signboards, hobbies, touch-ups, etc.

Part Number
1390020001
1390020003
1390020005
1390020006
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brush Standard and Size
(No.)
Product Package Size / Width
(mm)
Product Package Size / Depth
(mm)
Product Package Size / Height
(mm)
JAN Code Weight
(g)
Quantity

฿ 76.16

BRUSHES 1 Piece(s) 6 Day(s) 1 30 6 290 4905533120040 5 1 pc.

฿ 96.72

BRUSHES 1 Piece(s) 6 Day(s) 3 32 11 289 4905533120057 5 1 pc.

฿ 127.09

BRUSHES 1 Piece(s) 6 Day(s) 5 29 9 259 4905533120064 9 1 pc.

฿ 144.80

BRUSHES 1 Piece(s) 6 Day(s) 6 29 13 288 4905533120071 14 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1