(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Slide Joint Handle EX-270

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1636020270

  • Other
    Option
  • Height(cm)
    147.5
  • Width(mm)
    29
  • JAN Code
    4905533131268
  • Depth(mm)
    29
  • Specifications
    Expansion 2,700 mm to Contraction 1,400 mm
  • Mass(g)
    665
  • Amount Of Content
    1 pc.
Part Number
1636020270
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 753.03

PAINT ROLLERS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Other
    Option
  • Height(cm)
    147.5
  • Width(mm)
    29
  • JAN Code
    4905533131268
  • Depth(mm)
    29
  • Specifications
    Expansion 2,700 mm to Contraction 1,400 mm
  • Mass(g)
    665
  • Amount Of Content
    1 pc.

Product Description

An extension pole that attaches to rollers to increase painting efficiency in high and low areas.
[Features]
· Comfortable to use the extension pole for painting high places.
· Capable of extending 140 to 270 cm.
[Applications]
· The painting of high areas, etc.

Specifications of 1636020270

  • Other
    Option
  • Height(cm)
    147.5
  • Width(mm)
    29
  • JAN Code
    4905533131268
  • Depth(mm)
    29
  • Specifications
    Expansion 2,700 mm to Contraction 1,400 mm
  • Mass(g)
    665
  • Amount Of Content
    1 pc.
Part Number
1636020270
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 753.03

PAINT ROLLERS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1