(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brush For Paste F120

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1290140120

  • Product Model
    Brush for Gum
  • Raw Material (Hair)
    Horse Hair
  • Product Package Size / Width(mm)
    160
  • Product Package Size / Depth(mm)
    47
  • Product Package Size / Height(mm)
    231
  • Details Of Bristles Material
    Hose Hair / Chemical Fiber
  • JAN Code
    4905533110850
  • Handle Portion Material
    PP
  • Weight(g)
    18
  • Quantity
    1 pc.
Part Number
1290140120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Quantity

฿ 75.24

GLUE BRUSHES 1 Piece(s) Same day 10 1 pc.

Basic Specifications

  • Product Model
    Brush for Gum
  • Raw Material (Hair)
    Horse Hair
  • Product Package Size / Width(mm)
    160
  • Product Package Size / Depth(mm)
    47
  • Product Package Size / Height(mm)
    231
  • Details Of Bristles Material
    Hose Hair / Chemical Fiber
  • JAN Code
    4905533110850
  • Handle Portion Material
    PP
  • Weight(g)
    18
  • Quantity
    1 pc.

Product Description

[Features]
· Ideal for applying adhesive to sliding door panels, screen panels, wallpaper, etc.
· Paint brush for use when spreading adhesive on backing materials, etc. Capable of absorbing an ample amount of paste that has been thinned in water. Good for spreading paste over a large area.

Specifications of 1290140120

  • Product Model
    Brush for Gum
  • Raw Material (Hair)
    Horse Hair
  • Product Package Size / Width(mm)
    160
  • Product Package Size / Depth(mm)
    47
  • Product Package Size / Height(mm)
    231
  • Details Of Bristles Material
    Hose Hair / Chemical Fiber
  • JAN Code
    4905533110850
  • Handle Portion Material
    PP
  • Weight(g)
    18
  • Quantity
    1 pc.
Part Number
1290140120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Quantity

฿ 75.24

GLUE BRUSHES 1 Piece(s) Same day 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1