(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multipurpose Brush 3 Sets Fiber Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1187300003

  • Product Model
    Brush
  • Raw Material (Hair)
    Chemical Fiber
  • Product Package Size / Width(mm)
    155
  • Product Package Size / Depth(mm)
    40
  • Product Package Size / Height(mm)
    280
  • Details Of Bristles Material
    Chemical Fiber
  • JAN Code
    4905533113967
  • Handle Portion Material
    Wood, Steel
  • Weight(g)
    107
  • Quantity
    1 Bag (3 pcs.)
Part Number
1187300003
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 277.61

BRUSHES FOR WATER PAINT 1 Piece(s) 6 Day(s) 1 Bag (3 pcs.)

Basic Specifications

  • Product Model
    Brush
  • Raw Material (Hair)
    Chemical Fiber
  • Product Package Size / Width(mm)
    155
  • Product Package Size / Depth(mm)
    40
  • Product Package Size / Height(mm)
    280
  • Details Of Bristles Material
    Chemical Fiber
  • JAN Code
    4905533113967
  • Handle Portion Material
    Wood, Steel
  • Weight(g)
    107
  • Quantity
    1 Bag (3 pcs.)

Product Description

[Features]
· Set of all-purpose paintbrushes in 30 mm, 50 mm, and 70 mm sizes.
· Recommended for painting in various places.

Specifications of 1187300003

  • Product Model
    Brush
  • Raw Material (Hair)
    Chemical Fiber
  • Product Package Size / Width(mm)
    155
  • Product Package Size / Depth(mm)
    40
  • Product Package Size / Height(mm)
    280
  • Details Of Bristles Material
    Chemical Fiber
  • JAN Code
    4905533113967
  • Handle Portion Material
    Wood, Steel
  • Weight(g)
    107
  • Quantity
    1 Bag (3 pcs.)
Part Number
1187300003
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 277.61

BRUSHES FOR WATER PAINT 1 Piece(s) 6 Day(s) 1 Bag (3 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1