(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1187290030 |
1187290050 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bristle Length (mm) |
Product Package Size / Width (mm) |
Product Package Size / Height (mm) |
JAN Code | Weight (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 98.87 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 6 Day(s) | 30 | 42 | 210 | 4905533117118 | 22 | 1 pc. | ||
฿ 122.95 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 6 Day(s) | 50 | 64 | 232 | 4905533117125 | 33 | 1 pc. |
[Features]
· All-purpose paint brush with synthetic bristles.
· Beautiful finish and smooth paint application.
Part Number |
---|
1187290030 |
1187290050 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bristle Length (mm) |
Product Package Size / Width (mm) |
Product Package Size / Height (mm) |
JAN Code | Weight (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 98.87 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 6 Day(s) | 30 | 42 | 210 | 4905533117118 | 22 | 1 pc. | ||
฿ 122.95 |
BRUSHES FOR OILY PAINT | 1 Piece(s) | 6 Day(s) | 50 | 64 | 232 | 4905533117125 | 33 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?