(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1630110000 |
1630130000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Depth (mm) |
Width (mm) |
JAN Code | Mass (g) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 99.52 |
BRUSHES | 1 Piece(s) | 5 Day(s) | Both Faces A | 22 | 40 | 4905533133590 | 34 | 1 pc. | ||
฿ 98.59 |
BRUSHES | 1 Piece(s) | 5 Day(s) | Special B | 14 | 50 | 4905533133613 | 28 | 1 pc. |
[Features]
· Ideal for painting in narrow places that are difficult to paint with rollers and hard to reach by hand.
Part Number |
---|
1630110000 |
1630130000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Depth (mm) |
Width (mm) |
JAN Code | Mass (g) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 99.52 |
BRUSHES | 1 Piece(s) | 5 Day(s) | Both Faces A | 22 | 40 | 4905533133590 | 34 | 1 pc. | ||
฿ 98.59 |
BRUSHES | 1 Piece(s) | 5 Day(s) | Special B | 14 | 50 | 4905533133613 | 28 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?