(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brush For Sash and Joints 'Free Sash' Flat Black

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1047300005

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Pig Hair
  • Brush Standard and Size(No.)
    5
  • Depth(mm)
    8
  • Width(mm)
    15
  • Height(mm)
    280
  • Material 2
    Handle: Wood
  • JAN Code
    4905533111086
  • Mass(g)
    10
  • Internal capacity
    1 pc.
Part Number
1047300005
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 388.00

BRUSHES FOR OILY PAINT 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Pig Hair
  • Brush Standard and Size(No.)
    5
  • Depth(mm)
    8
  • Width(mm)
    15
  • Height(mm)
    280
  • Material 2
    Handle: Wood
  • JAN Code
    4905533111086
  • Mass(g)
    10
  • Internal capacity
    1 pc.

Product Description

[Features]
· The movable base of this brush makes it easy to paint narrow places, such as interior corners, etc.

Specifications of 1047300005

  • Product Model
    Brush for Oil Based Coating
  • Raw Material (Hair)
    Pig Hair
  • Brush Standard and Size(No.)
    5
  • Depth(mm)
    8
  • Width(mm)
    15
  • Height(mm)
    280
  • Material 2
    Handle: Wood
  • JAN Code
    4905533111086
  • Mass(g)
    10
  • Internal capacity
    1 pc.
Part Number
1047300005
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 388.00

BRUSHES FOR OILY PAINT 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1