(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HIYOKO Joint, Flat 24 mm

HIYOKO Joint, Flat 24 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1045050024

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Chemical Fiber
  • Size(mm)
    24
  • Depth(mm)
    4
  • Width(mm)
    22
  • Height(mm)
    268
  • Material 2
    Handle: Wood
  • JAN Code
    4560146173953
  • Mass(g)
    16
  • Internal capacity
    1 pc.
Part Number
1045050024
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 103.87

BRUSHES FOR WATER PAINT 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Chemical Fiber
  • Size(mm)
    24
  • Depth(mm)
    4
  • Width(mm)
    22
  • Height(mm)
    268
  • Material 2
    Handle: Wood
  • JAN Code
    4560146173953
  • Mass(g)
    16
  • Internal capacity
    1 pc.

Product Description

[Features]·A synthetic fiber joint brush, a nylon (chemical fiber) brush with outstanding durability and excellent paint retention. ·A brush with a short width and long bristles, suitable for painting deep recesses and recessed areas

Specifications of 1045050024

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Chemical Fiber
  • Size(mm)
    24
  • Depth(mm)
    4
  • Width(mm)
    22
  • Height(mm)
    268
  • Material 2
    Handle: Wood
  • JAN Code
    4560146173953
  • Mass(g)
    16
  • Internal capacity
    1 pc.
Part Number
1045050024
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 103.87

BRUSHES FOR WATER PAINT 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1