No.9940 Super Butyl Tape

Brand :
HITACHI MAXELL

Caution

    Product Description

    This tape supports a wide variety of uses, from waterproofing of roof tops and housing to use with joints.
    [Features]
    · 0.35 mm-thick single-sided type.
    · Excellent for various types of waterproofing.
    · Hand-tearable and conforms well.
    · Moisture permeability: 1.0 g/m2 - 24h.
    · White base material product available.
    [Applications]
    · For moisture-proof sheet joints.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat