(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.635F PEN Film Adhesive Tape

No.635F PEN Film Adhesive Tape

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N635F-10-20-0.055-PACK

  • Product Type
    Adhesive Tape
  • Width(mm)
    10
  • Length(m)
    20
  • Thickness(mm)
    0.055
  • Adhesive Strength
    10.30 N (1,050 gf)/Width 25 mm
  • Tensile Strength
    152.0 N (15.5 kgf) / Width 25 mm
  • Details Type
    Pack
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Stretch(%)
    50
  • Support Medium
    Polyethylene Naphthalate Film
  • Breakdown Voltage(kV)
    6.4
  • Support Thickness(mm)
    0.025
  • Display Thickness
    #25
  • Electrolytic corrosion coefficient
    1
  • Amount Of Content
    1 Box (100 Rolls)
Part Number
N635F-10-20-0.055-PACK SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 14,735.00

฿ 11,788.00

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

15 Day(s) 1 Box (100 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    10
  • Length(m)
    20
  • Thickness(mm)
    0.055
  • Adhesive Strength
    10.30 N (1,050 gf)/Width 25 mm
  • Tensile Strength
    152.0 N (15.5 kgf) / Width 25 mm
  • Details Type
    Pack
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Stretch(%)
    50
  • Support Medium
    Polyethylene Naphthalate Film
  • Breakdown Voltage(kV)
    6.4
  • Support Thickness(mm)
    0.025
  • Display Thickness
    #25
  • Electrolytic corrosion coefficient
    1
  • Amount Of Content
    1 Box (100 Rolls)

Product Description

Electrical/electronic-use tape using PEN film with excellent heat resistance.
[Features]
· Electrical insulation tape with excellent heat resistance and insulation properties.
· UL-certified product.
[Applications]
· For insulation in locations, parts, etc. where heat is applied.
· Used for insulating the inner and outer layers of a transformer.

Specifications of N635F-10-20-0.055-PACK

  • Product Type
    Adhesive Tape
  • Width(mm)
    10
  • Length(m)
    20
  • Thickness(mm)
    0.055
  • Adhesive Strength
    10.30 N (1,050 gf)/Width 25 mm
  • Tensile Strength
    152.0 N (15.5 kgf) / Width 25 mm
  • Details Type
    Pack
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Stretch(%)
    50
  • Support Medium
    Polyethylene Naphthalate Film
  • Breakdown Voltage(kV)
    6.4
  • Support Thickness(mm)
    0.025
  • Display Thickness
    #25
  • Electrolytic corrosion coefficient
    1
  • Amount Of Content
    1 Box (100 Rolls)
Part Number
N635F-10-20-0.055-PACK SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 14,735.00

฿ 11,788.00

ADHESIVE CLOTH TAPES 1 Pack(s)

100 Pieces Per Package

15 Day(s) 1 Box (100 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1