(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.7070 Film Double-Sided Tape

No.7070 Film Double-Sided Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N7070-15-50-0.01-CL-PACK

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    15
  • Length(m)
    50
  • Thickness(mm)
    0.01
  • Shear Bond Strength
    390.0N(39kgf)/4cm2
  • Adhesive Strength
    7.441 N (758 gf) / Width 25 mm
  • Color Detail
    Transparency
  • Details Type
    Pack
  • Support Medium
    Polyester film
  • First Surface Adhesive
    Acrylic
  • Second Surface Adhesive
    Acrylic
  • Separator
    Transparent/Double
  • Amount Of Content
    1 Box (16 Rolls)
Part Number
N7070-15-50-0.01-CL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 8,438.08

ADHESIVE CLOTH TAPES 1 Pack(s)

16 Pieces Per Package

3 Day(s) 1 Box (16 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    15
  • Length(m)
    50
  • Thickness(mm)
    0.01
  • Shear Bond Strength
    390.0N(39kgf)/4cm2
  • Adhesive Strength
    7.441 N (758 gf) / Width 25 mm
  • Color Detail
    Transparency
  • Details Type
    Pack
  • Support Medium
    Polyester film
  • First Surface Adhesive
    Acrylic
  • Second Surface Adhesive
    Acrylic
  • Separator
    Transparent/Double
  • Amount Of Content
    1 Box (16 Rolls)

Product Description

Tape thickness 0.01 mm. Ultra-thin film double-sided tape.
[Features]
· Bonds all sorts of sheeting without noticing the tape thickness.
· With backing, the total thickness of the tape is 10 μm.
· Has a plastic core => supports cleanliness.
· Double film separator => No paper dust. Adhesion surface is smooth.
[Applications]
· Can secure reflective film and diffusion film on light guide plate parts of liquid crystal display devices.
· Use for mounting various materials and films inside mobile phones, etc.

Specifications of N7070-15-50-0.01-CL-PACK

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    15
  • Length(m)
    50
  • Thickness(mm)
    0.01
  • Shear Bond Strength
    390.0N(39kgf)/4cm2
  • Adhesive Strength
    7.441 N (758 gf) / Width 25 mm
  • Color Detail
    Transparency
  • Details Type
    Pack
  • Support Medium
    Polyester film
  • First Surface Adhesive
    Acrylic
  • Second Surface Adhesive
    Acrylic
  • Separator
    Transparent/Double
  • Amount Of Content
    1 Box (16 Rolls)
Part Number
N7070-15-50-0.01-CL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 8,438.08

ADHESIVE CLOTH TAPES 1 Pack(s)

16 Pieces Per Package

3 Day(s) 1 Box (16 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1