(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.7642 Film Double-Sided Tape

No.7642 Film Double-Sided Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N7642-40-50-0.095-CL-PACK

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    40
  • Length(m)
    50
  • Thickness(mm)
    0.095
  • Shear Bond Strength
    382.5N(39kgf)/4cm2
  • Adhesive Strength
    16.18 N (1,650 gf) / Width 20 mm
  • Color Detail
    Transparency
  • Details Type
    Pack
  • Support Medium
    Polyester film
  • First Surface Adhesive
    Acrylic
  • Second Surface Adhesive
    Acrylic
  • Separator
    White
  • Amount Of Content
    1 Box (24 Rolls)
Part Number
N7642-40-50-0.095-CL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 16,882.16

ADHESIVE CLOTH TAPES 1 Pack(s)

24 Pieces Per Package

12 Day(s) 1 Box (24 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    40
  • Length(m)
    50
  • Thickness(mm)
    0.095
  • Shear Bond Strength
    382.5N(39kgf)/4cm2
  • Adhesive Strength
    16.18 N (1,650 gf) / Width 20 mm
  • Color Detail
    Transparency
  • Details Type
    Pack
  • Support Medium
    Polyester film
  • First Surface Adhesive
    Acrylic
  • Second Surface Adhesive
    Acrylic
  • Separator
    White
  • Amount Of Content
    1 Box (24 Rolls)

Product Description

Double-sided tape with a polyester film base for excellent strength, coated in heat-resistant transparent acrylic-based adhesive.
[Features]
· Exhibits high adhesive strength for various materials, including plastic materials such as polypropylene and polystyrene.
· Exhibits excellent adhesive strength on various adherends, such as plastic.
· Excellent heat resistance and electrical characteristics.
[Applications]
· Use for bonding or mounting materials, parts, etc. requiring heat resistance and electrical insulation.
· Use for mounting various materials, such as plastic and acrylic plates.
· Use for anchoring floor coverings, such as cushion flooring, carpets, etc.

Specifications of N7642-40-50-0.095-CL-PACK

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    40
  • Length(m)
    50
  • Thickness(mm)
    0.095
  • Shear Bond Strength
    382.5N(39kgf)/4cm2
  • Adhesive Strength
    16.18 N (1,650 gf) / Width 20 mm
  • Color Detail
    Transparency
  • Details Type
    Pack
  • Support Medium
    Polyester film
  • First Surface Adhesive
    Acrylic
  • Second Surface Adhesive
    Acrylic
  • Separator
    White
  • Amount Of Content
    1 Box (24 Rolls)
Part Number
N7642-40-50-0.095-CL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 16,882.16

ADHESIVE CLOTH TAPES 1 Pack(s)

24 Pieces Per Package

12 Day(s) 1 Box (24 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1