(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.777 Non-Woven Fabric Support, Double-Sided Tape, Strong Type

No.777 Non-Woven Fabric Support, Double-Sided Tape, Strong Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N777-400-50-0.16-HCL-PACK

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    400
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Shear Bond Strength
    507.6N(52kgf)/4cm2
  • Adhesive Strength
    19.61 N (2,000 gf) / Width 20 mm
  • Color Detail
    Semi-Transparent
  • Details Type
    Pack
  • Support Medium
    Non‐Woven Fabric
  • First Surface Adhesive
    Acrylic
  • Second Surface Adhesive
    Acrylic
  • Separator
    White 777 Printing
  • Amount Of Content
    1 Box (4 Rolls)
Part Number
N777-400-50-0.16-HCL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 25,357.68

ADHESIVE CLOTH TAPES 1 Pack(s)

4 Pieces Per Package

19 Day(s) 1 Box (4 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    400
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Shear Bond Strength
    507.6N(52kgf)/4cm2
  • Adhesive Strength
    19.61 N (2,000 gf) / Width 20 mm
  • Color Detail
    Semi-Transparent
  • Details Type
    Pack
  • Support Medium
    Non‐Woven Fabric
  • First Surface Adhesive
    Acrylic
  • Second Surface Adhesive
    Acrylic
  • Separator
    White 777 Printing
  • Amount Of Content
    1 Box (4 Rolls)

Product Description

Double-sided tape that exhibits strong adhesive strength and superior heat resistance for plastic, foam, paper, wood, metal, etc.
[Features]
· UL969 certified (standard for marking and labeling systems.)
· Can be used with various home appliances and computer equipment with peace of mind.
· Adhesive characteristics suitable for all kinds of adherends, including metal, plastic, etc.
· Excellent heat resistance holding strength.
· Print separator.
[Applications]
· Use for all sorts of bonding (metal, plastic, etc.)
· Use for mounting home appliance parts.

Specifications of N777-400-50-0.16-HCL-PACK

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    400
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Shear Bond Strength
    507.6N(52kgf)/4cm2
  • Adhesive Strength
    19.61 N (2,000 gf) / Width 20 mm
  • Color Detail
    Semi-Transparent
  • Details Type
    Pack
  • Support Medium
    Non‐Woven Fabric
  • First Surface Adhesive
    Acrylic
  • Second Surface Adhesive
    Acrylic
  • Separator
    White 777 Printing
  • Amount Of Content
    1 Box (4 Rolls)
Part Number
N777-400-50-0.16-HCL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 25,357.68

ADHESIVE CLOTH TAPES 1 Pack(s)

4 Pieces Per Package

19 Day(s) 1 Box (4 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1