(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.7565 Non-Woven Fabric Support, Double-Sided Tape, General Type

No.7565 Non-Woven Fabric Support, Double-Sided Tape, General Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N7565-400-20-0.125-HCL-PACK

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    400
  • Length(m)
    20
  • Thickness(mm)
    0.125
  • Shear Bond Strength
    441.3N(45kgf)/4cm2
  • Adhesive Strength
    25.50 N (2,600 gf) / Width 20 mm
  • Color Detail
    Semi-Transparent
  • Details Type
    Pack
  • Support Medium
    Non‐Woven Fabric
  • First Surface Adhesive
    Acrylic
  • Second Surface Adhesive
    Acrylic
  • Separator
    White
  • Amount Of Content
    1 Box (6 Rolls)
Part Number
N7565-400-20-0.125-HCL-PACK SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 26,822.00

฿ 21,457.60

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

25 Day(s) 1 Box (6 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    400
  • Length(m)
    20
  • Thickness(mm)
    0.125
  • Shear Bond Strength
    441.3N(45kgf)/4cm2
  • Adhesive Strength
    25.50 N (2,600 gf) / Width 20 mm
  • Color Detail
    Semi-Transparent
  • Details Type
    Pack
  • Support Medium
    Non‐Woven Fabric
  • First Surface Adhesive
    Acrylic
  • Second Surface Adhesive
    Acrylic
  • Separator
    White
  • Amount Of Content
    1 Box (6 Rolls)

Product Description

Double-sided tape with non-woven fabric as backing support, using a strong acrylic-based adhesive that provides excellent cold resistance.
[Features]
· For use in hard-to-bond low temperature environments. Provides excellent mounting of polyethylene and polypropylene.
· Exhibits excellent adhesive strength in cold regions and low temperature environments. Exhibits excellent adhesive strength for fabric and coarse surfaces.
· Excellent initial adhesion. Strong adhesion to polyethylene and polypropylene.
[Applications]
· Use for affixing in cold regions and low temperature environments.
· Use for affixing materials such as paper, cloth, wood, metal, polyethylene, polypropylene, etc.
· Use for a variety of crafts, such as artificial flower making, flower art and paper craft.
· Use for splicing of printing base paper and cardboard.

Specifications of N7565-400-20-0.125-HCL-PACK

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    400
  • Length(m)
    20
  • Thickness(mm)
    0.125
  • Shear Bond Strength
    441.3N(45kgf)/4cm2
  • Adhesive Strength
    25.50 N (2,600 gf) / Width 20 mm
  • Color Detail
    Semi-Transparent
  • Details Type
    Pack
  • Support Medium
    Non‐Woven Fabric
  • First Surface Adhesive
    Acrylic
  • Second Surface Adhesive
    Acrylic
  • Separator
    White
  • Amount Of Content
    1 Box (6 Rolls)
Part Number
N7565-400-20-0.125-HCL-PACK SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 26,822.00

฿ 21,457.60

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

25 Day(s) 1 Box (6 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1