(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Masking tape No.609

Masking tape No.609

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N609-10-50-0.05-BK-PACK

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    10
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Adhesive Strength
    3.87 N (394 gf) / Width 25 mm
  • Tensile Strength
    98.0 N (10.0 kgf) / Width 25 mm
  • Color Detail
    Black
  • Details Type
    Pack
  • Stretch(%)
    80
  • Support Medium
    Polyester film #25
  • Amount Of Content
    1 Box (300 Rolls)
Part Number
N609-10-50-0.05-BK-PACK SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 51,867.00

฿ 41,493.60

ADHESIVE CLOTH TAPES 1 Pack(s)

300 Pieces Per Package

17 Day(s) 1 Box (300 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    10
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Adhesive Strength
    3.87 N (394 gf) / Width 25 mm
  • Tensile Strength
    98.0 N (10.0 kgf) / Width 25 mm
  • Color Detail
    Black
  • Details Type
    Pack
  • Stretch(%)
    80
  • Support Medium
    Polyester film #25
  • Amount Of Content
    1 Box (300 Rolls)

Product Description

[Features]
· Leaves no adhesive behind after 1 hour at 200°C (on stainless steel).
· For straight lines

Specifications of N609-10-50-0.05-BK-PACK

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    10
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Adhesive Strength
    3.87 N (394 gf) / Width 25 mm
  • Tensile Strength
    98.0 N (10.0 kgf) / Width 25 mm
  • Color Detail
    Black
  • Details Type
    Pack
  • Stretch(%)
    80
  • Support Medium
    Polyester film #25
  • Amount Of Content
    1 Box (300 Rolls)
Part Number
N609-10-50-0.05-BK-PACK SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 51,867.00

฿ 41,493.60

ADHESIVE CLOTH TAPES 1 Pack(s)

300 Pieces Per Package

17 Day(s) 1 Box (300 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1