MISM Oil Absorption Roll Mat also for Water

Brand :
MINEMURA

Caution

    Product Description

    [Features]
    · Liquid absorbency: Oil: Approx. 66.2 L per roll. Approx. 3.31 L per square meter. Water: Approx. 64.8 L per roll. Approx. 3.24 L per square meter.
    · Roll type, easy to remove.
    · There are perforations at 250 mm intervals lengthways and 100 mm intervals widthways, so the product can be easily cut to suit your application.
    · Ideal for absorbing chemical, oil and water spills around machinery or on pathways in factories, work sites, etc., preventing them from spreading.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat