(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MISM Comfortable Cushion Black

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RM-6090

  • Product Type
    Carpet
  • Shape
    Sheet Type
  • Size
    600 x 900 x 12.5 mm Thickness / 2.43 kg Weight
  • Material
    Foamed vinyl-chloride
  • Collar
    Black
  • JAN Code
    4945274100567
  • Amount Of Content
    1 pc.
Part Number
RM-6090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 2,462.18

CUSHION MATS 1 Piece(s) Same day 10 1 pc.

Basic Specifications

  • Product Type
    Carpet
  • Shape
    Sheet Type
  • Size
    600 x 900 x 12.5 mm Thickness / 2.43 kg Weight
  • Material
    Foamed vinyl-chloride
  • Collar
    Black
  • JAN Code
    4945274100567
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Wave-shaped bumps on the surface reduce shoe slipping, distribute and absorb weight using a double-layered construction.
· Excellent flexibility reduces body fatigue.
· Countless air bubbles provide great insulation, protecting from cold air on the floor.
· Fire prevention performance test certified product. (Test number: E2130259)

Specifications of RM-6090

  • Product Type
    Carpet
  • Shape
    Sheet Type
  • Size
    600 x 900 x 12.5 mm Thickness / 2.43 kg Weight
  • Material
    Foamed vinyl-chloride
  • Collar
    Black
  • JAN Code
    4945274100567
  • Amount Of Content
    1 pc.
Part Number
RM-6090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 2,462.18

CUSHION MATS 1 Piece(s) Same day 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1