(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dust-Free Apron

Dust-Free Apron

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0878-25-03-51

  • Product Type
    Apron
  • Color
    White
  • Part Number
    715B
  • TGK Code
    0878250351
  • Product name
    Dustless apron
  • Material
    Carbon Composite Fiber Polyester 100%
  • Size
    Length: 80 cm
  • Amount Of Content
    10 pcs.
Part Number
0878-25-03-51
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 8,923.38

CLEANROOM PAPER 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pcs.

Basic Specifications

  • Product Type
    Apron
  • Color
    White
  • Part Number
    715B
  • TGK Code
    0878250351
  • Product name
    Dustless apron
  • Material
    Carbon Composite Fiber Polyester 100%
  • Size
    Length: 80 cm
  • Amount Of Content
    10 pcs.

Product Description

Model: 715B, Material: 100% Polyester / carbon composite fibers, Size (length): 80 cm, Quantity: 10

Specifications of 0878-25-03-51

  • Product Type
    Apron
  • Color
    White
  • Part Number
    715B
  • TGK Code
    0878250351
  • Product name
    Dustless apron
  • Material
    Carbon Composite Fiber Polyester 100%
  • Size
    Length: 80 cm
  • Amount Of Content
    10 pcs.
Part Number
0878-25-03-51
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 8,923.38

CLEANROOM PAPER 1 Pack(s)

10 Pieces Per Package

12 Day(s) 10 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1