(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dust-Free Mask

Dust-Free Mask

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0878-25-03-02

  • Product Type
    Mask
  • Dimensions(cm)
    11×26
  • Part Number
    203
  • TGK Code
    0878250302
  • Product name
    Nylon Mesh Mask for Hoods
  • Amount Of Content
    10 pcs.
Part Number
0878-25-03-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,818.68

CLEANROOM PAPER 1 Pack(s)

10 Pieces Per Package

11 Day(s) 10 pcs.

Basic Specifications

  • Product Type
    Mask
  • Dimensions(cm)
    11×26
  • Part Number
    203
  • TGK Code
    0878250302
  • Product name
    Nylon Mesh Mask for Hoods
  • Amount Of Content
    10 pcs.

Product Description

Optional cleanroom hood mask that has a mesh finish on the back to reduce sticking of the mask to the mouth.

Specifications of 0878-25-03-02

  • Product Type
    Mask
  • Dimensions(cm)
    11×26
  • Part Number
    203
  • TGK Code
    0878250302
  • Product name
    Nylon Mesh Mask for Hoods
  • Amount Of Content
    10 pcs.
Part Number
0878-25-03-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,818.68

CLEANROOM PAPER 1 Pack(s)

10 Pieces Per Package

11 Day(s) 10 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1