- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Non-Slip Rubber Seal
(i)Caution
- Cannot be used with floor heating.
Specifications of 295
-
- Product Type
- Sheet
-
- Thickness(mm)
- 2
-
- Diameter(mm)
- 20
-
- JAN Code
- 4968124210117
-
- Mass(g)
- 58
-
- Base Material
- Natural Rubber
-
- Pressure sensitive adhesive
- Acrylic Adhesive
-
- Inner capacity
- A bag
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 500.90
|
CUSHIONS
|
6 Piece(s)
|
|
5 Day(s)
|
A bag |
Basic Specifications
-
- Product Type
- Sheet
-
- Thickness(mm)
- 2
-
- Diameter(mm)
- 20
-
- JAN Code
- 4968124210117
-
- Mass(g)
- 58
-
- Base Material
- Natural Rubber
-
- Pressure sensitive adhesive
- Acrylic Adhesive
-
- Inner capacity
- A bag
Product Description
Eliminates annoying sliding.
[Features]
· Outstanding non-slip effect in slippery locations.
· Sticker type for simple mounting.
· Uses natural rubber that is kind to the environment.
[Applications]
· For preventing scratches on flooring.
· For slippery floors.
Specifications of 295
-
- Product Type
- Sheet
-
- Thickness(mm)
- 2
-
- Diameter(mm)
- 20
-
- JAN Code
- 4968124210117
-
- Mass(g)
- 58
-
- Base Material
- Natural Rubber
-
- Pressure sensitive adhesive
- Acrylic Adhesive
-
- Inner capacity
- A bag
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 500.90
|
CUSHIONS
|
6 Piece(s)
|
|
5 Day(s)
|
A bag |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?