(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mirror Anywhere

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CP-65

  • Mirror Material
    [Acrylic] Acrylic
  • Type
    Mounting Type
  • Mirror Shape
    Round
  • Number Of Mirrors
    1 pc.
  • Application
    For both indoor use and outdoor use
  • Caution plate
    NA
  • Material
    Body: PET Film, Acrylic / Double-Sided Tape: Foamed Polyethylene, Acrylic Adhesive
  • Product Size(mm)
    Diameter 256 x Thickness 1.5
  • JAN Code
    4968124210599
  • Mass(g)
    140
  • Amount Of Content
    1 pc.
Part Number
CP-65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 512.05

SAFETY MIRRORS 2 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Mirror Material
    Acrylic
  • Type
    Mounting Type
  • Mirror Shape
    Round
  • Number Of Mirrors
    1 pc.
  • Application
    For both indoor use and outdoor use
  • Caution plate
    NA
  • Material
    Body: PET Film, Acrylic / Double-Sided Tape: Foamed Polyethylene, Acrylic Adhesive
  • Product Size(mm)
    Diameter 256 x Thickness 1.5
  • JAN Code
    4968124210599
  • Mass(g)
    140
  • Amount Of Content
    1 pc.

Product Description

Just stick on to mount. Crime prevention and anti-collision measures.
[Features]
· Lightweight and crack-resistant mirror.
· Double-sided tape on rear surface for easy mounting.
· Can be applied on walls, fences or almost any location.
· Can also be applied to color plastic pole sign caps.
[Applications]
· Crime prevention and anti-collision measures.

Specifications of CP-65

  • Mirror Material
    [Acrylic] Acrylic
  • Type
    Mounting Type
  • Mirror Shape
    Round
  • Number Of Mirrors
    1 pc.
  • Application
    For both indoor use and outdoor use
  • Caution plate
    NA
  • Material
    Body: PET Film, Acrylic / Double-Sided Tape: Foamed Polyethylene, Acrylic Adhesive
  • Product Size(mm)
    Diameter 256 x Thickness 1.5
  • JAN Code
    4968124210599
  • Mass(g)
    140
  • Amount Of Content
    1 pc.
Part Number
CP-65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 512.05

SAFETY MIRRORS 2 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1