(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Security cushion semi-circular type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AC-41

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    50×400
  • Color
    Blue
  • Mounting Method
    Pasting Type
  • Material
    NBR (Foamed Rubber)
  • Thickness (mm)
    26
  • Color Details
    Blue
  • JAN Code
    4968124201351
  • Mass(g)
    85
  • Amount Of Content
    1 pc.
Part Number
AC-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 268.52

CUSHIONS 1 Piece(s) 3 Day(s) 1 pc.

Basic Specifications

Product Description

Soft material for shock absorption. Soft covering for dangerous corners and pillars.
[Features]
· Half-moon shaped for excellent shock absorption.
· Install on the side walls of car parks to protect door edges.
· Can be used for various other applications.
[Applications]
· Prevention of collisions with vehicle door edges, replacement bumpers and service entryways.

Specifications of AC-41

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    50×400
  • Color
    Blue
  • Mounting Method
    Pasting Type
  • Material
    NBR (Foamed Rubber)
  • Thickness (mm)
    26
  • Color Details
    Blue
  • JAN Code
    4968124201351
  • Mass(g)
    85
  • Amount Of Content
    1 pc.
Part Number
AC-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 268.52

CUSHIONS 1 Piece(s) 3 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1