(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-Sided Tape Dedicated to Safety Cushion

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 500

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    20×5000
  • Mounting Method
    Pasting Type
  • Material
    Other
  • Package size(mm)
    Approximately Height 140 x Width 125 x Depth 20
  • Standard
    For Indoors, Double-sided
  • JAN Code
    4968124204277
  • Mass(g)
    20
  • Amount Of Content
    1 Roll
Part Number
500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 132.14

CUSHION TAPES 4 Piece(s) 6 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    20×5000
  • Mounting Method
    Pasting Type
  • Material
    Other
  • Package size(mm)
    Approximately Height 140 x Width 125 x Depth 20
  • Standard
    For Indoors, Double-sided
  • JAN Code
    4968124204277
  • Mass(g)
    20
  • Amount Of Content
    1 Roll

Product Description

Strong adhesion to suit any application. Safety cushion series double-sided tape made to suit the circumstances in which this series is used.
[Features]
· Indoor safety cushion double-sided tape.
· Can be used with the safety cushion series (large, small, and narrow rubber only).
[Applications]
· Attaching safety cushions indoors.

Specifications of 500

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    20×5000
  • Mounting Method
    Pasting Type
  • Material
    Other
  • Package size(mm)
    Approximately Height 140 x Width 125 x Depth 20
  • Standard
    For Indoors, Double-sided
  • JAN Code
    4968124204277
  • Mass(g)
    20
  • Amount Of Content
    1 Roll
Part Number
500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 132.14

CUSHION TAPES 4 Piece(s) 6 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1