(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AC-149 |
AC-151 |
AC-152 |
AC-155 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Length (mm) | Color | Color Details | Height (mm) |
Size b (mm) |
Standard | JAN Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 108.95 |
CUSHIONS | 4 Piece(s) | 5 Day(s) | 9×35 | Yellow | Yellow | 14 | Approximately Inner Width 2 x Depth 11 | Inside width 2 | 4968124211077 | 3 | 1 pc. | ||
฿ 108.95 |
CUSHIONS | 4 Piece(s) | 5 Day(s) | 9×35 | Black | Black | 14 | Approximately Inner Width 2 x Depth 11 | Inside width 2 | 4968124211091 | 3 | 1 pc. | ||
฿ 115.75 |
CUSHIONS | 1 Piece(s) | 3 Day(s) | 15×50 | Yellow | Yellow | 20 | Approximately Inner Width 5 x Depth 15 | Inside width 5 | 4968124211107 | 4 | 1 pc. | ||
฿ 134.37 |
CUSHIONS | 1 Piece(s) | 3 Day(s) | 18×50 | Yellow | Yellow | 30 | Approximately Inner Width 9 x Depth 25 | Inside width 9 | 4968124211138 | 11 | 1 pc. |
Protective material for sharp edges and dangerous locations.
[Features]
· Corner-type safety cushions that can be inserted into dangerous corners for dependable protection.
· Perfect for edge processing on any U-shaped steel.
· Made of NBR (foam) with excellent elasticity.
· Abrasion-resistant material with a surface that is difficult to rip or tear.
[Applications]
· Perfect for edge processing on steel plating, steel H beams, stall C beams and steel racks, etc.
Part Number |
---|
AC-149 |
AC-151 |
AC-152 |
AC-155 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Length (mm) | Color | Color Details | Height (mm) |
Size b (mm) |
Standard | JAN Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 108.95 |
CUSHIONS | 4 Piece(s) | 5 Day(s) | 9×35 | Yellow | Yellow | 14 | Approximately Inner Width 2 x Depth 11 | Inside width 2 | 4968124211077 | 3 | 1 pc. | ||
฿ 108.95 |
CUSHIONS | 4 Piece(s) | 5 Day(s) | 9×35 | Black | Black | 14 | Approximately Inner Width 2 x Depth 11 | Inside width 2 | 4968124211091 | 3 | 1 pc. | ||
฿ 115.75 |
CUSHIONS | 1 Piece(s) | 3 Day(s) | 15×50 | Yellow | Yellow | 20 | Approximately Inner Width 5 x Depth 15 | Inside width 5 | 4968124211107 | 4 | 1 pc. | ||
฿ 134.37 |
CUSHIONS | 1 Piece(s) | 3 Day(s) | 18×50 | Yellow | Yellow | 30 | Approximately Inner Width 9 x Depth 25 | Inside width 9 | 4968124211138 | 11 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?