(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Security cushion round

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AC-36

  • Product Model
    Pipe Type Cushion
  • Width x Length (mm)
    60×900
  • Color
    Gray
  • Mounting Method
    Pasting Type
  • Material
    NBR (Foamed Rubber)
  • Thickness (mm)
    10
  • Color Details
    Light Gray
  • JAN Code
    4968124202242
  • Mass(g)
    210
  • Amount Of Content
    1 pc.
Part Number
AC-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 754.45

CUSHIONS 1 Piece(s) 3 Day(s) 1 pc.

Basic Specifications

Product Description

Soft material for shock absorption. Soft covering for dangerous corners and pillars.
[Features]
· Roll into a cylinder to use as a safety measure.
· Ideal for use as protective shock absorbent material on table legs and pipes.
[Applications]
· Ideal for protecting round supports and piping.

Specifications of AC-36

  • Product Model
    Pipe Type Cushion
  • Width x Length (mm)
    60×900
  • Color
    Gray
  • Mounting Method
    Pasting Type
  • Material
    NBR (Foamed Rubber)
  • Thickness (mm)
    10
  • Color Details
    Light Gray
  • JAN Code
    4968124202242
  • Mass(g)
    210
  • Amount Of Content
    1 pc.
Part Number
AC-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 754.45

CUSHIONS 1 Piece(s) 3 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1