(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Security cushion for corner tripod (clear)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 549

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    13×25
  • Color
    Clear
  • Mounting Method
    Pasting Type
  • Material
    Vinyl Chloride (PVC)
  • Thickness (mm)
    3
  • Color Details
    Clear
  • Height(mm)
    10
  • JAN Code
    4968124209579
  • Mass(g)
    3
  • Amount Of Content
    1 pc.
Part Number
549
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 80.00

CUSHIONS 1 Piece(s) 3 Day(s) 1 pc.

Basic Specifications

Product Description

The smallest size in the safety cushioning series. Perfect for protection of equipment and facilities. Transparent, so it doesn't stand out. Three-pronged for dependable protection in 3 directions.
[Features]
· Transparent material, so it can be used without standing out or detracting from the feel of the item.
· Shock absorbent, difficult to tear material with excellent cushioning properties.
· PVC (polyvinyl chloride) is a material with excellent resistance to water, alkali and solvents.
· Made from PVC (polyvinyl chloride). Soft but strong enough not to lose its shape even when pressed hard.
[Applications]
· Protection of fixtures.· Desk corners.
· LCD screen corners.

Specifications of 549

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    13×25
  • Color
    Clear
  • Mounting Method
    Pasting Type
  • Material
    Vinyl Chloride (PVC)
  • Thickness (mm)
    3
  • Color Details
    Clear
  • Height(mm)
    10
  • JAN Code
    4968124209579
  • Mass(g)
    3
  • Amount Of Content
    1 pc.
Part Number
549
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 80.00

CUSHIONS 1 Piece(s) 3 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1