(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Security cushion, L-shaped model 90 cm, large

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 740

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    55×900
  • Color
    Green
  • Mounting Method
    Pasting Type
  • Material
    NBR (Foamed Rubber)
  • Thickness (mm)
    18
  • Color Details
    Olive Drab
  • Height(mm)
    48
  • Standard
    Die OD
  • JAN Code
    4968124210629
  • Mass(g)
    320
  • Amount Of Content
    1 pc.
Part Number
740
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 419.34

CUSHIONS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

Product Description

Large L-shaped safety cushions that can be used in any location.
[Features]
· Shock-absorbent material made of NBR (nitrile rubber) with excellent elasticity.
· Abrasion-resistant material with a surface that is difficult to rip or tear.
[Applications]
· Perfect for protecting dangerous locations overhead, acting as a warning and preventing impact accidents.
· Can be used in a variety of situations, such as the corners of desks or furniture in warehouses or factories and offices.
· Can be used as protection in dangerous locations, or as precautionary measures against collision accidents or damage to materials.

Specifications of 740

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    55×900
  • Color
    Green
  • Mounting Method
    Pasting Type
  • Material
    NBR (Foamed Rubber)
  • Thickness (mm)
    18
  • Color Details
    Olive Drab
  • Height(mm)
    48
  • Standard
    Die OD
  • JAN Code
    4968124210629
  • Mass(g)
    320
  • Amount Of Content
    1 pc.
Part Number
740
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 419.34

CUSHIONS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1