(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Security cushion, L-shaped model 90 cm, ultra-fine

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 431

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    18×900
  • Color
    Yellow
  • Mounting Method
    Pasting Type
  • Material
    Foamed Rubber (NBR)
  • Thickness (mm)
    4
  • Color Details
    Yellow
  • Height(mm)
    15
  • JAN Code
    4968124206653
  • Mass(g)
    25
  • Amount Of Content
    1 pc.
Part Number
431
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 256.88

CUSHIONS 1 Piece(s) 15 Day(s) 1 pc.

Basic Specifications

Product Description

For places where you want it to remain inconspicuous. Extremely slim, perfect for locations where you want it to remain inconspicuous.
[Features]
· Shock absorbent material that can be used in any location.
· Made from NBR (nitrile rubber).
· Extremely soft, resilient material that absorbs the impact of a collision.
· Perfect for carport corners.
[Applications]
· Preventing collisions with pillars and corners in carports, etc.

Specifications of 431

  • Product Model
    Corner Type Cushion
  • Width x Length (mm)
    18×900
  • Color
    Yellow
  • Mounting Method
    Pasting Type
  • Material
    Foamed Rubber (NBR)
  • Thickness (mm)
    4
  • Color Details
    Yellow
  • Height(mm)
    15
  • JAN Code
    4968124206653
  • Mass(g)
    25
  • Amount Of Content
    1 pc.
Part Number
431
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 256.88

CUSHIONS 1 Piece(s) 15 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1