(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
0198-28-20-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|
฿ 4,916.13 |
PUMPING EQUIPMENT | 1 Piece(s) | 7 Day(s) | 1 pc. |
Product type: Insulating container
Capacity: 4.5 L
Materials: Foamed PUR (polyurethane)
Part Number |
---|
0198-28-20-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|
฿ 4,916.13 |
PUMPING EQUIPMENT | 1 Piece(s) | 7 Day(s) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?