(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Apron Vinyl Made

Apron Vinyl Made

You can add up to 6 items to the comparison list.

Loading...

Specifications of 0701-87-04-01

  • Product Model
    Aprons (Full Chest)
  • Size(mm)
    900×1120
  • Type
    Chest apron
  • Name of Product
    Apron Vinyl Made
  • Quantity(Sheets)
    1
  • TGK Code
    0701870401
Part Number
0701-87-04-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 507.21

CAPS & APRONS 5 Piece(s) 5 Day(s)

Basic Specifications

  • Product Model
    Aprons (Full Chest)
  • Size(mm)
    900×1120
  • Type
    Chest apron
  • Name of Product
    Apron Vinyl Made
  • Quantity(Sheets)
    1
  • TGK Code
    0701870401

Product Description

[Features]
These vinyl chest and waist aprons can be used without worrying about stains
·The waist apron has a right pocket

Specifications of 0701-87-04-01

  • Product Model
    Aprons (Full Chest)
  • Size(mm)
    900×1120
  • Type
    Chest apron
  • Name of Product
    Apron Vinyl Made
  • Quantity(Sheets)
    1
  • TGK Code
    0701870401
Part Number
0701-87-04-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 507.21

CAPS & APRONS 5 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1