(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Singer gather cap

Singer gather cap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0098-87-04-03

  • Product Type
    Cap
  • Color
    Other
  • Size
    Configurable
  • Material
    PP Non-woven Fabric/Natural Rubber
  • Detailed colors
    Green
  • TGK Code
    0098870403
  • Amount Of Content
    50 pcs.
Part Number
0098-87-04-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 565.63

CAPS & APRONS 1 Pack(s)

50 Pieces Per Package

Quote 50 pcs.

Basic Specifications

  • Product Type
    Cap
  • Color
    Other
  • Size
    Configurable
  • Material
    PP Non-woven Fabric/Natural Rubber
  • Detailed colors
    Green
  • TGK Code
    0098870403
  • Amount Of Content
    50 pcs.

Product Description

[Features]
· Embossed for improved durability.

Specifications of 0098-87-04-03

  • Product Type
    Cap
  • Color
    Other
  • Size
    Configurable
  • Material
    PP Non-woven Fabric/Natural Rubber
  • Detailed colors
    Green
  • TGK Code
    0098870403
  • Amount Of Content
    50 pcs.
Part Number
0098-87-04-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 565.63

CAPS & APRONS 1 Pack(s)

50 Pieces Per Package

Quote 50 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1