(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With UV light, changes from no color to colored, and UV illumination can be checked by color changes.
· Colors are not reversible and they do not return to the original color once colors are changed.
· 4 types of sensitivity are available to meet your needs.
· As there is a pasting agent in the rear side, it can be pasted to various locations easily.
[Usage]
· Curing judgment of UV-curable resin (inks, paints, adhesives, etc.).
· Maintenance management of UV lamps (metal halide, mercury and germicidal lamp).
Part Number |
---|
0688-55-98-91 |
0688-55-98-92 |
0688-55-98-93 |
0688-55-98-94 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sensitivity type | TGK Code | Irradiation level (mJ/cm2) | Part Number | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,396.77 | LABEL | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | Ultra High Sensitivity | 0688559891 | 0–250 | UV-S Ultra High Sensitivity | 100 pcs. | ||
฿ 2,396.77 | LABEL | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | High sensitivity | 0688559892 | 0~2000 | UV-H High sensitivity | 100 pcs. | ||
฿ 2,396.77 | LABEL | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | Medium Sensitivity | 0688559893 | 0~3000 | UV-M Medium Sensitivity | 100 pcs. | ||
฿ 2,396.77 | LABEL | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | Low Sensitivity | 0688559894 | 0~15000 | UV-L Low Sensitivity | 100 pcs. |
Loading...
Product Type | Related products | Measurement items | Illuminance | Product Name | UV Label ® (irreversible) |
---|---|---|---|---|---|
Note | Coloration and value may differ depending on irradiation conditions. | Amount Of Content | 100 pcs. |
How can we improve?
How can we improve?