1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dew Label D-1【200 Pieces Per Package】

LABEL

Dew Label D-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,923.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Formation of water droplets caused by condensation can be confirmed by changes in color.
· Discoloration cannot be reversed, so it will not return to its original color after it dries.
· With adhesive on back surface enabling easy attachment to various locations.
· Label color change varies depending on condensation conditions (environmental temperature and humidity, surface temperature and heat content of the object, wind contact).
· Dye may leak out and become colorless if a large amount of water droplets adhere.

 
Part Number
0688-55-98-96
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipQuantity

฿ 1,923.97

LABEL 1 Pack(s)

200 Pieces Per Package

5 Day(s) 200 pcs.

Loading...

  1. 1

Basic Information

Product Model Other Accessories TGK Code 0688559896 Original color → Discoloration White → Red
Discoloration Gray → Blue Product Name Dewlabel® (Irreversibility) Part Number D-1
Quantity 200 pcs.