1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Retort Sterilized Label【1,000 Pieces Per Package】

Retort Sterilized Label
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Makes it easy to determine whether the retort sterilization processing conditions have been met or not. "Antiseptic" will be displayed in dark brown when the sterilizing conditions have been met. Adhesive is applied to the back surface, so that it can be pasted onto the object of temperature measurement during use. Discolored items will not return to their original color. (Refrigerated storage)

Part Number
0688-55-98-61
0688-55-98-62
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipTGK Code Conditions Part Number Quantity

฿ 999,999,999.00

LABEL 1 Pack(s)

1,000 Pieces Per Package

Quote 068855986190°C - 5 min.R-90-51000 sheets

฿ 999,999,999.00

LABEL 1 Pack(s)

1,000 Pieces Per Package

Quote 068855986295°C - 5 min.R-95-51000 sheets

Loading...

  1. 1

Basic Information

Product Model Other Accessories Size(mm) 14X35 Product Name Retort Sterilization Label (Non-reversible)
Quantity 1000 sheets